??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Part No.
Mounting Style
Bore
Inch
Rod Dia. MM
Inch
Double End Rod with Same / Different Rod Ends (Special Modification)
Rod End Type
Rod End Style (Cap)
Stroke
Inch
Stroke Warning
-
Rod Position
Rod Position Stroke
Inch
Extra Rod Projection
Inch
XI Dimensions (Only with Intermediate Trunnion Mount)
Inch
Port Options
Port Location (Head)
Port Location (Cap)
Cushions
Air Bleed
Air Bleed Location (Head)
Air Bleed Location (Cap)
Extra Port
Extra Port Location (Head)
Extra Port Location (Cap)
Gland Drain
Gland Drain Location (Head)
Gland Drain Location (Cap)
Stop Tube
Stop Tube Length
Inch
Sealing Systems
Keyed Piston to Rod
Rod Material (Special Modifications)
Head End Accessories
Head End Accessory Attachments (Swivel Eye Bracket)
Head End Self-Aligning Coupler
Head End Rod End Coupling
Head End Pivot Pin
Cap End Accessories
Cap End Accessory Attachments (Swivel Eye Bracket)
Cap End Self-Aligning Coupler
Cap End Rod End Coupling
Cap End Pivot Pin
A
Inch
B +.000/-.005
Inch
BB
0.00 Inch
BD
0.00 Inch
C
1.00 Inch
DD (UN THDS.)
0
E
Inch
EB
Inch
EX
Inch
F
Inch
FB
0.00 Inch
G
Inch
J
Inch
K
Inch
LB
Inch
LD
0.00 Inch
M
0.00 Inch
N
Inch
SB
Inch
SS
Inch
SU
Inch
SW
Inch
ST
Inch
SV
0.00 Inch
RA
Inch
RB
Inch
RC
Inch
TD
0.00 Inch
TE
Inch
TF
0.00 Inch
TL
0.00 Inch
TN
0.00 Inch
TS
Inch
US
Inch
UF
0.00 Inch
UT
0.00 Inch
UV
0.00 Inch
UM
0.00 Inch
V
Inch
WF
Inch
RM +.000/-.002
Inch
R
0.00 Inch
XS
Inch
X
0.00 Inch
XC
0.00 Inch
XJ
0.00 Inch
XG
0.00 Inch
L
0.00 Inch
LR
0.00 Inch
CD
0.00 Inch
CW
0.00 Inch
CB
0.00 Inch
H
0.00 Inch
Z
0.00 Inch
ZB Max.
Inch
ZJ
0.00 Inch
ZM
0.00 Inch
Pull Pressure
3000 PSI
Push Pressure
3000 PSI
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D