??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Part No.
Model Series
Series
R5
Mounting Style
Bore
Inch
Working Stroke
Inch
Minimum Stroke Limitations
-
Stroke Warning
-
Rod Position
Rod Position Stroke
Inch
Extra Rod Projection
Inch
XI Dimension (Only with Intermediate Trunnion Mount)
Inch
Rod Size
Inch
Rod End Style (Head)
Rod End Style (Cap)
2
Port Options
Port Note
Please contact Danfoss for Oversize Port, Flange Port and Special Port
Port Location (Head)
Port Location (Cap)
Seals
Cushions
Cushion Location (Head)
Cushion Location (Cap)
Cushion Note
-
Proximity Switch
Proximity Switch Location (Head)
Proximity Switch Location (Cap)
Port or Indicator Switch Location 5 Note
-
Air Bleed (Special Modifications)
Air Bleed Location (Head)
Air Bleed Location (Cap)
Note for Side Lug / Side End Lug position 3 (bottom) feature
Location 03 will interfere with the mounting surface and is generally not preferred, please contact Danfoss for more information
Drainback Selection (Special Modifications)
Drainback Location (Head)
Drainback Location (Cap)
Bushing Material (Special Modifications)
Stop Tube (Special Modifications)
Stop Tube Length
Inch
Stop Tube Note
-
Flats-Head (Special Modifications)
Keyed Piston to Rod
Rod Material (Special Modifications)
Head End Accessories
Head End Accessory Attachments (Swivel Eye Bracket)
Head End Self-Aligning Coupler
Head End Rod End Coupling
Head End Pivot Pin
Cap End Accessories
Cap End Accessory Attachments (Swivel Eye Bracket)
Cap End Self-Aligning Coupler
Cap End Rod End Coupling
Cap End Pivot Pin
A
Inch
B
Inch
BB
0 Inch
BD
0 Inch
BL
0.00 Inch
C
Inch
CB
0 Inch
CC
Inch
CD
0 Inch
CW
0 Inch
D
Inch
DD
0 Inch
E
Inch
EB
0 Inch
EE
Inch
EF
0 Inch
EG
0 Inch
EL
0 Inch
EO
0 Inch
ET
0 Inch
F
Inch
FB
0 Inch
FH
Inch
G
Inch
J
Inch
KK
Inch
K
Inch
L
0 Inch
LB
Inch
LD
0 Inch
M
0 Inch
MR
0 Inch
NT Tap
0 Inch
P
Inch
SB
Inch
SE
0 Inch
SP
0 Inch
SS
Inch
ST
Inch
SN
0 Inch
SU
Inch
SX
0 Inch
SW
Inch
TD
0 Inch
TF
0 Inch
TK
0 Inch
TL
0 Inch
TN
0 Inch
TM
0 Inch
TS
Inch
US
Inch
UV
0 Inch
R
Inch
RM
Inch
UF
0 Inch
UT
0 Inch
XG
Inch
XS
Inch
XT
0 Inch
XE
0 Inch
V
Inch
VB
Inch
W
Inch
XC
0 Inch
XD
0 Inch
XJ
0 Inch
Y
Inch
ZB
Inch
ZE
0 Inch
ZF
0 Inch
ZJ
0 Inch
ZL
0 Inch
ZM
0 Inch
ZT
0 Inch
Pull Pressure
250 PSI
Push Pressure
250 PSI