??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Part No.
Series
Danfoss Electro-Hydraulic Cylinder
Bore
Inch
Mounting Style
Stroke
Inch
Stroke Warning
-
Rod Position
Rod Position Stroke
Inch
Rod End Type
Rod Size
Inch
Seal Options
Port Options
Port Locations (Head)
Port Locations (Cap)
Cushion Location (Head)
Extra Rod Projection
No. of A/C Flat
Gland Drain Selection
Gland Drain Location (Head)
Air Bleed
Air Bleed Location (Head)
Air Bleed Location (Cap)
Stop Tube
Stop Tube
Inch
Stop Tube Note
-
Specify XV Dimension (Only Mounting Style EH15)
Inch
Sensor Type
Sensor Output
Cable Option
Cover Option
Valve Pattern
Head End Accessories
Head End Accessory Attachments (Bracket)
Head End Pivot Pin
Cap End Accessory Attachments (Bracket)
B (+.000/-.002)
Inch
C
Inch
E
Inch
G
Inch
F
Inch
V
Inch
RM
Inch
LH +.002/-.002
SB
Inch
ST
Inch
SU (Head)
Inch
SU (Cap)
Inch
SY (Head)
Inch
SY (Cap)
Inch
TS
Inch
US
Inch
XS+
Inch
K
Inch
J
Inch
L
0.00 Inch
M
0.00 Inch
SS+
Inch
ZB+ Max
Inch
W
0.00 Inch
FB
0.00 Inch
R
0.00 Inch
TF
0.00 Inch
UF
0.00 Inch
WF
0.00 Inch
CB
0.00 Inch
CD +.000/-.002
0.000 Inch
CW
0.00 Inch
LR
0.00 Inch
MR
0.00 Inch
J1
0.00 Inch
TL
0.00 Inch
UT
0.00 Inch
TA
0.00 Inch
TM
0.00 Inch
TD
0.000 Inch
UM
0.00 Inch
XC
0.00 Inch
XG
0.00 Inch
XJ
0.00 Inch
O
0.00 Inch
Pull Pressure
3000 PSI
Push Pressure
3000 PSI